IESNA:LM-63-2002
[TEST]P1559596
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S675D850-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1900
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1936.3 1920.3 1910.8 1891.9 1874.2 1853.8 1819.9 1777.5 1745.6 1709.2
1648 1572.3 1513.8 1446.4 1335.2 1205.7 1113.4 1022.9 890.5 767
694.2 625 533.4 450.9 400.3 353.3 289.4 234.9 198.5 166.6
124.2 84.3 62.1 42.6 17.7 4.4 0
1936.3 1933.4 1927.6 1895.2 1857 1798.3 1699.1 1599.5 1535.6 1474.8
1383.3 1292 1229.9 1166.4 1066.1 958.3 883.7 813 709.6 613.4
555.2 500.6 425.5 359 317.5 279.2 226.4 180.1 149.2 122.4
86.3 54.9 39.4 26.6 11.3 2.9 0
1936.3 1946.4 1944.3 1898.5 1839.7 1742.8 1578.4 1421.4 1325.6 1240.4
1118.6 1011.6 946 886.4 797 710.8 654.1 603 528.7 459.8
416.2 376.2 317.5 267.2 234.7 205.1 163.3 125.3 99.9 78.2
48.3 25.5 16.8 10.6 4.9 1.3 0
1936.3 1943.7 1923 1810.3 1708.2 1589.6 1404.7 1241.6 1144.9 1058.2
937.5 835.3 772.6 717 636.2 561.4 513.8 471.8 411.1 355.1
319 288 241 201.5 176.3 152.7 118.3 85.9 67.3 51.6
30.3 15.2 9.6 6.1 3.3 0.9 0
1936.3 1935.8 1889 1691.6 1538.7 1403.9 1213.5 1061.1 973.8 893.5
784.2 693.6 636.1 584.4 511.5 444.7 403.4 367 314.5 266.7
235.7 211.8 175 144.5 126.1 107.5 79.4 51.7 40.2 30.8
19 11.3 7.6 5.3 3.3 0.9 0
1936.3 1931.7 1850.8 1592.3 1414 1269.6 1081.4 936 854.1 778.4
677.2 593.8 540.2 491.5 424.3 363.8 326.8 293.9 249.2 209.1
183.2 164.4 135.1 109.7 93 76.9 54.2 32.5 25.1 19.5
13.1 9.1 6.7 4.9 3.3 1.1 0
1936.3 1931.3 1808.4 1512.5 1334.1 1186.6 1008.4 866.3 785.5 713.1
616.6 535.9 485 438.3 374.5 318.5 283.9 252.6 215.1 182.2
161.5 145.9 121.3 97.1 77.3 60.7 42.9 28.4 22.2 17.7
12.6 8.7 6.7 4.9 3.3 1.5 0
1936.3 1931.4 1772.9 1444.3 1265.6 1116.9 946.8 807.1 727.9 658.5
566.1 487 438.3 393 332.2 280.1 247.7 218.7 187.3 160.3
143.8 130.4 109.2 84.9 63.3 47.5 33.6 24.8 19.6 16.1
12 8.3 6.5 4.8 3.2 1.7 0
1936.3 1933 1758.1 1411.4 1231.1 1087.1 919.2 779.6 702.7 636.1
545.9 465.4 417.1 371.4 312.5 262.3 231.4 207.2 177.9 152.8
137.9 124.1 102.3 74.2 55 43 30.7 22.9 18.1 15.1
11 7.8 6 4.3 2.7 1.3 0
1936.3 1934.5 1743.3 1378.5 1196.6 1057.3 891.6 752.1 677.6 613.7
525.7 443.8 395.9 349.8 292.8 244.4 215.1 195.6 168.6 145.3
132 117.8 95.4 63.4 46.6 38.6 27.7 21.1 16.6 14
10 7.3 5.5 3.8 2.2 0.9 0
1936.3 1933 1758.1 1411.4 1231.1 1087.1 919.2 779.6 702.7 636.1
545.9 465.4 417.1 371.4 312.5 262.3 231.4 207.2 177.9 152.8
137.9 124.1 102.3 74.2 55 43 30.7 22.9 18.1 15.1
11 7.8 6 4.3 2.7 1.3 0
1936.3 1931.4 1772.9 1444.3 1265.6 1116.9 946.8 807.1 727.9 658.5
566.1 487 438.3 393 332.2 280.1 247.7 218.7 187.3 160.3
143.8 130.4 109.2 84.9 63.3 47.5 33.6 24.8 19.6 16.1
12 8.3 6.5 4.8 3.2 1.7 0
1936.3 1931.3 1808.4 1512.5 1334.1 1186.6 1008.4 866.3 785.5 713.1
616.6 535.9 485 438.3 374.5 318.5 283.9 252.6 215.1 182.2
161.5 145.9 121.3 97.1 77.3 60.7 42.9 28.4 22.2 17.7
12.6 8.7 6.7 4.9 3.3 1.5 0
1936.3 1931.7 1850.8 1592.3 1414 1269.6 1081.4 936 854.1 778.4
677.2 593.8 540.2 491.5 424.3 363.8 326.8 293.9 249.2 209.1
183.2 164.4 135.1 109.7 93 76.9 54.2 32.5 25.1 19.5
13.1 9.1 6.7 4.9 3.3 1.1 0
1936.3 1935.8 1889 1691.6 1538.7 1403.9 1213.5 1061.1 973.8 893.5
784.2 693.6 636.1 584.4 511.5 444.7 403.4 367 314.5 266.7
235.7 211.8 175 144.5 126.1 107.5 79.4 51.7 40.2 30.8
19 11.3 7.6 5.3 3.3 0.9 0
1936.3 1943.7 1923 1810.3 1708.2 1589.6 1404.7 1241.6 1144.9 1058.2
937.5 835.3 772.6 717 636.2 561.4 513.8 471.8 411.1 355.1
319 288 241 201.5 176.3 152.7 118.3 85.9 67.3 51.6
30.3 15.2 9.6 6.1 3.3 0.9 0
1936.3 1946.4 1944.3 1898.5 1839.7 1742.8 1578.4 1421.4 1325.6 1240.4
1118.6 1011.6 946 886.4 797 710.8 654.1 603 528.7 459.8
416.2 376.2 317.5 267.2 234.7 205.1 163.3 125.3 99.9 78.2
48.3 25.5 16.8 10.6 4.9 1.3 0
1936.3 1933.4 1927.6 1895.2 1857 1798.3 1699.1 1599.5 1535.6 1474.8
1383.3 1292 1229.9 1166.4 1066.1 958.3 883.7 813 709.6 613.4
555.2 500.6 425.5 359 317.5 279.2 226.4 180.1 149.2 122.4
86.3 54.9 39.4 26.6 11.3 2.9 0
1936.3 1920.3 1910.8 1891.9 1874.2 1853.8 1819.9 1777.5 1745.6 1709.2
1648 1572.3 1513.8 1446.4 1335.2 1205.7 1113.4 1022.9 890.5 767
694.2 625 533.4 450.9 400.3 353.3 289.4 234.9 198.5 166.6
124.2 84.3 62.1 42.6 17.7 4.4 0
1936.3 1933.4 1927.6 1895.2 1857 1798.3 1699.1 1599.5 1535.6 1474.8
1383.3 1292 1229.9 1166.4 1066.1 958.3 883.7 813 709.6 613.4
555.2 500.6 425.5 359 317.5 279.2 226.4 180.1 149.2 122.4
86.3 54.9 39.4 26.6 11.3 2.9 0
1936.3 1946.4 1944.3 1898.5 1839.7 1742.8 1578.4 1421.4 1325.6 1240.4
1118.6 1011.6 946 886.4 797 710.8 654.1 603 528.7 459.8
416.2 376.2 317.5 267.2 234.7 205.1 163.3 125.3 99.9 78.2
48.3 25.5 16.8 10.6 4.9 1.3 0
1936.3 1943.7 1923 1810.3 1708.2 1589.6 1404.7 1241.6 1144.9 1058.2
937.5 835.3 772.6 717 636.2 561.4 513.8 471.8 411.1 355.1
319 288 241 201.5 176.3 152.7 118.3 85.9 67.3 51.6
30.3 15.2 9.6 6.1 3.3 0.9 0
1936.3 1935.8 1889 1691.6 1538.7 1403.9 1213.5 1061.1 973.8 893.5
784.2 693.6 636.1 584.4 511.5 444.7 403.4 367 314.5 266.7
235.7 211.8 175 144.5 126.1 107.5 79.4 51.7 40.2 30.8
19 11.3 7.6 5.3 3.3 0.9 0
1936.3 1931.7 1850.8 1592.3 1414 1269.6 1081.4 936 854.1 778.4
677.2 593.8 540.2 491.5 424.3 363.8 326.8 293.9 249.2 209.1
183.2 164.4 135.1 109.7 93 76.9 54.2 32.5 25.1 19.5
13.1 9.1 6.7 4.9 3.3 1.1 0
1936.3 1931.3 1808.4 1512.5 1334.1 1186.6 1008.4 866.3 785.5 713.1
616.6 535.9 485 438.3 374.5 318.5 283.9 252.6 215.1 182.2
161.5 145.9 121.3 97.1 77.3 60.7 42.9 28.4 22.2 17.7
12.6 8.7 6.7 4.9 3.3 1.5 0
1936.3 1931.4 1772.9 1444.3 1265.6 1116.9 946.8 807.1 727.9 658.5
566.1 487 438.3 393 332.2 280.1 247.7 218.7 187.3 160.3
143.8 130.4 109.2 84.9 63.3 47.5 33.6 24.8 19.6 16.1
12 8.3 6.5 4.8 3.2 1.7 0
1936.3 1933 1758.1 1411.4 1231.1 1087.1 919.2 779.6 702.7 636.1
545.9 465.4 417.1 371.4 312.5 262.3 231.4 207.2 177.9 152.8
137.9 124.1 102.3 74.2 55 43 30.7 22.9 18.1 15.1
11 7.8 6 4.3 2.7 1.3 0
1936.3 1934.5 1743.3 1378.5 1196.6 1057.3 891.6 752.1 677.6 613.7
525.7 443.8 395.9 349.8 292.8 244.4 215.1 195.6 168.6 145.3
132 117.8 95.4 63.4 46.6 38.6 27.7 21.1 16.6 14
10 7.3 5.5 3.8 2.2 0.9 0
1936.3 1933 1758.1 1411.4 1231.1 1087.1 919.2 779.6 702.7 636.1
545.9 465.4 417.1 371.4 312.5 262.3 231.4 207.2 177.9 152.8
137.9 124.1 102.3 74.2 55 43 30.7 22.9 18.1 15.1
11 7.8 6 4.3 2.7 1.3 0
1936.3 1931.4 1772.9 1444.3 1265.6 1116.9 946.8 807.1 727.9 658.5
566.1 487 438.3 393 332.2 280.1 247.7 218.7 187.3 160.3
143.8 130.4 109.2 84.9 63.3 47.5 33.6 24.8 19.6 16.1
12 8.3 6.5 4.8 3.2 1.7 0
1936.3 1931.3 1808.4 1512.5 1334.1 1186.6 1008.4 866.3 785.5 713.1
616.6 535.9 485 438.3 374.5 318.5 283.9 252.6 215.1 182.2
161.5 145.9 121.3 97.1 77.3 60.7 42.9 28.4 22.2 17.7
12.6 8.7 6.7 4.9 3.3 1.5 0
1936.3 1931.7 1850.8 1592.3 1414 1269.6 1081.4 936 854.1 778.4
677.2 593.8 540.2 491.5 424.3 363.8 326.8 293.9 249.2 209.1
183.2 164.4 135.1 109.7 93 76.9 54.2 32.5 25.1 19.5
13.1 9.1 6.7 4.9 3.3 1.1 0
1936.3 1935.8 1889 1691.6 1538.7 1403.9 1213.5 1061.1 973.8 893.5
784.2 693.6 636.1 584.4 511.5 444.7 403.4 367 314.5 266.7
235.7 211.8 175 144.5 126.1 107.5 79.4 51.7 40.2 30.8
19 11.3 7.6 5.3 3.3 0.9 0
1936.3 1943.7 1923 1810.3 1708.2 1589.6 1404.7 1241.6 1144.9 1058.2
937.5 835.3 772.6 717 636.2 561.4 513.8 471.8 411.1 355.1
319 288 241 201.5 176.3 152.7 118.3 85.9 67.3 51.6
30.3 15.2 9.6 6.1 3.3 0.9 0
1936.3 1946.4 1944.3 1898.5 1839.7 1742.8 1578.4 1421.4 1325.6 1240.4
1118.6 1011.6 946 886.4 797 710.8 654.1 603 528.7 459.8
416.2 376.2 317.5 267.2 234.7 205.1 163.3 125.3 99.9 78.2
48.3 25.5 16.8 10.6 4.9 1.3 0
1936.3 1933.4 1927.6 1895.2 1857 1798.3 1699.1 1599.5 1535.6 1474.8
1383.3 1292 1229.9 1166.4 1066.1 958.3 883.7 813 709.6 613.4
555.2 500.6 425.5 359 317.5 279.2 226.4 180.1 149.2 122.4
86.3 54.9 39.4 26.6 11.3 2.9 0
1936.3 1920.3 1910.8 1891.9 1874.2 1853.8 1819.9 1777.5 1745.6 1709.2
1648 1572.3 1513.8 1446.4 1335.2 1205.7 1113.4 1022.9 890.5 767
694.2 625 533.4 450.9 400.3 353.3 289.4 234.9 198.5 166.6
124.2 84.3 62.1 42.6 17.7 4.4 0
